Energy management

ABB Ability™ – Smart Manufacturing Energy Management

Overview 

Optimizing the electrical system can make the difference to energy consumption in any building, particularly a factory. The latest technology makes it possible to gather data to analyze the performance of the system at multiple points. Using this information, building operators can improve maintenance and ensure energy is proactively managed to reduce costs by up to 30%.

ABB ABility EDCS microsite head_01_1205x465

Customer and industry need 

Advanced manufacturing and automation increases the electrical demand in a building, at the same time as the need to simplify processes, reduce energy bills and operating costs.

Dairyplant-592

ABB Ability™ solutions

ABB Ability Electrical Distribution Control System connects circuit breakers to a cloud platform to enable energy management. With embedded intelligence to gather data from the full electrical system, it has the decision-making ability to optimize performance by up to 30%. It can be managed remotely by an intuitive interface to the facility manager flexibility and peace of mind.

ABB and ABB Ability portfolio highlights:

ABB Ability™ Electrical Distribution Control System



Outcomes

ABB Ability™ Electrical Distribution Control System enables a facility's manager to have a complete picture of the performance and condition of their electrical system and to manage the energy to reduce costs by up to one third.

30percentreduction