Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Dry type plug-in termination CD 145–170 kV

Dry type plug-in termination for GIS and transformers 145–170 kV

The new dry plug-in termination contains two main parts - a plug-in termination kit (CD) and insulator kit (CDI). The termination has one size insulator for cable conductor range 300 – 2,000 mm². Dimensions in compliance with IEC 62271-209 (GIS) and type tested according to IEC 60840.

Why ABB?

  • Detachable - easy unplugging by integrated multi contact 
  • Stress cone with generous range taking 
  • Pre-loaded spring assembly to secure the plug in the insulator

Brief performance data

CD 145 / CD 170

Highest voltage for equipment

Um

145 kV /170 kV

Standard dimensions

 

IEC 62271-209

Max inclination degrees

°

No limits

Range of conductor cross section

mm²

300–2000

Range of insulation diameter

mm

44–96

Net weight

kg

63

Are you looking for support or purchase information?

Get to know more

Related offering

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location