Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Joint and repair joint for paper-insulated cables 12 kV, SMTD

The joint consists of a plastic-coated steel tube filled with insulating oil and needed insulating and sealing material.

Why ABB?

  • No special tools 
  • No soldering
  • The oil prevents discharges
Brief performance data

Paper-insulated cable joint


SMTD 152 K


SMTD 153 K


SMTD 152 LK


SMTD 152 RK


Type

Standard

Extended*

Repair**

Highest voltage for equipment

Um kV

12

Range of 1- or 3-core conductor cross section

mm²

3 x 240

3 x 300

3 x 240

3 x 240

Cable joint tube diameter

mm

100

150

100

100

*Extended type allows crossing of the conductors, in order to obtain the right phase sequence.
**For jointing with XLPE-insulated cable, three insulating films type IG 1718 must be added.

Are you looking for support or purchase information?

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location