Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Panel 800 version 5.1

With varying display sizes and dimmable backlights, these panels are ideal for use in light-sensitive environments

Equipped with a reliable Intel® XScale processor, 32 MB of Intel® StrataFlash and 64 MB RAM, Panel 800 version 5.1 panels are designed to handle large volumes of data and graphics rapidly and efficiently. Additional compact flash slots enable users to expand memory for exceptionally demanding applications. All panels are equipped with advanced functionality for process and equipment control, either by function keys located next to the screen or by touch-screen symbols. These panels use Microsoft Windows CE .NET version operating system for a rich graphical user interface and advanced network support. File safety and data integrity are ensured by the Intel® Persistent Storage Manager, which gives rapid access to files and data and protects them from corruption even during power failures.

For more  speed, interfacing and display options, take a look at our latest Panel 800 Version 6 - Standard and High performance offerings.

For technical data on Panel 800 v5, please see the data sheet.

Are you looking for support or purchase information?

Loading documents