Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB Decathlon® for Data Centers Preview

Free trial software downloads

The Preview program for Decathlon for Data Centers allows you to evaluate our product features first-hand before making your purchase decision. The trial software available through this program is offered at no cost to you, and is delivered via secure download.  

Once you review and accept the end-user license agreement, a license key will be sent to enable a secure download of the free trial software.

Installation is quick and easy.  Instructions are provided with the download and will take just a few minutes. Should you have any questions during the installation process or evaluation period, email support is available at Decathlon.Support@ca.abb.com.

Go ahead, try it!

After first determining whether or not it's even possible, integrating performance data from an entire data center into a single operational view can be a painstaking process. It doesn't have to be.

Adding to the difficulty of data integration are the service fees often associated with viewing data or changing data points. With the Preview trial software offerings, you can easily access system performance data from the critical power path... No trouble, no fees, no headache!

Both the trial and the full offering of Decathlon for Data Centers allow for remote access and viewing of power consumption and system performance data in ready-made dashboards. The Preview offerings include dashboards similar to those within the full offering of Decathlon for data centers, and allow you to export snapshots of the captured data into a comma-separated value (CSV) file to use for reporting. 

 

With Decathlon for Data Centers Preview, up to three users can access device information simultaneously from web browsers supporting HTML 5.  Please review the Terms and Conditions before downloading.

Preview for Power Distribution

This free trial software enables you to attain visibility of up to 50 Cyberex Remote Power Panels (RPPs) and ABB online three-phase Uninterruptible Power Supplies (UPS) units from your critical power path. Ready-made dashboards include: 

  • RPP monitoring per panel and per branch circuit
  • Energy, current indication, kW, kVA, power factor and THD
  • Over-limit condition state indicators
  • UPS power flow diagram with power, voltage, and current indication
  • Battery string
  • Cell power indication

Beyond the time-saving convenience of remote visibility, you can experience the same ease of integration made possible with Decathlon for Data Centers to attain decision support based on the true state of your data center. Our Preview for Power Distribution has been tested with Cyberex Remote Power Panel and ABB online 33 UPS.

Preview for Power Meters

This free trial software enables you to monitor real-time information for up to 50 power meters using the ION protocol, such as PQ meters. It is designed to work with any meter that uses the ION meter protocol, and it's been tested with Schneider Electric model 7650 and Siemens model 9610. Ready-made dashboards include phasor diagrams, flicker indication, harmonics histograms, and waveform traces.  In contrast to the trial software, ABB Decathlon for Data Centers can monitor 5,000 or more meters, of virtually any protocol. Click here to see a partial list of supported protocols