Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Reliability / Availability

Outages can damage more than just a reputation. At a reported cost of $1 million or more per hour, outages exact a painful toll on the bottom line. With more than a century of experience providing equipment, systems and expertise to data centers and industries where uptime is critical—such as chemicals, refining, banking and financial institutions—ABB can help reduce unplanned outages and improve quality of service. ABB’s products and integrated systems are designed for heavy duty industrial applications and extensively tested to withstand the rigors of data center use, helping ensure maximum reliability and uptime.



Key transformers can be a single point of failure for a data center

ABB solution

ABB Transformers performed at a 400% better success rate than all other transformers short circuit tested by the KEMA Testing and Certification Lab.
Case study: ABB’s field failure rate for one customer with 208 units was 0.48% -- that’s 32% lower than the industry average.

Information and resources