ACS880-104LC liquid-cooled inverter modules

Built on our all-compatible drive architecture, these liquid-cooled inverter modules are designed to fulfil all your requirements for motor control and for cabinet building.

Compact design with high power density

Built on our all-compatible drive architecture, these liquid-cooled inverter modules are designed to fulfil all your requirements for motor control and for cabinet building. The inverters are designed to be used in common DC bus systems, multidrives, to control several motors, but can also be used in a single drive configuration together with a dedicated supply unit.

The ACS880 modules come in two frame sizes: R7i and R8i. The modules are DC supplied and have several built-in options. The electrical connection to the common DC bus is fuse protected. An optional DC-switch can be selected to disconnect an individual inverter unit from the DC bus. The AC output for the motor cabling is equipped with a quick connector, which enables easy installation and removal of the module from the cabinet. The R7i module has additionally quick connectors for the DC supply connection. Each inverter module comes with safe torque off (STO) as standard.

The design is extremely compact which enables optimized drive cabinet installations. One drive module can deliver motor current up to 850 A. The inverter modules are 3-phase modules and can be parallel connected for higher powers as they come with inbuilt du/dt output filters as standard. The modules are light, only 37-41 kg (R7i) or 59-63 kg (R8i), meaning that the cabinet mechanical design and construction is less demanding.

The R7i modules come with an installation frame, which is fully generic and can be easily mounted into any kind of cabinet/enclosure/rack. The R7i can be mounted in vertical or horizontal position and the modules can be freely stacked on top of each other, which enables to build compact solutions for applications where e.g. the height of the enclosure is restricted. The R8i module with unique power density provides a perfect solution and optimized footprint for standard cabinets/panels with standard height.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 3000 kW

wide power range all the way from 55 kW

Up to 690 V

wide voltage range all the way from 380 V

Presenting IP20/UL Type Open

enclosure class

LESS THAN 3%

harmonic content

GUARANTEES 100%

motor voltage in all conditions due to voltage boost capability

Up to 9 years

maintenance interval

Key benefits

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures

Reduced installation space

The most compact design on the market with side-by-side mounting capability

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.