ACS880-14 regenerative single drive modules

Enhance your regenerative applications with compact regenerative single drive modules for superior cabinet building.

Power renegeration for enhanced cabinet construction

The compact ACS880-14 drive module captures and utilizes braking energy which results in cost savings for the user. With regenerative functionality, the braking energy of the motor is returned to the drive and distributed forward to the supply network so that it can be utilized by other equipment. With mechanical or resistor braking energy is wasted as heat and additional cooling is often required.

 

In comparison with other braking methods ACS880-14 brings more energy savings and enables simplified and cost-efficient installation. Equipped with an active supply unit and integrated low harmonic line filter, the regenerative drive produces exceptionally low harmonic content.

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 400 kW/450 HP

wide power range all the way from 110 kw/150 HP

Up to 690 V

wide voltage range all the way from 380 V

Presenting IP20/UL Type Open

enclosure class

Up to 100%

Possibilty to regenerate the power continously

LESS THAN 3%

harmonic content

Up to 9 years

maintenance interval

Key benefits

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Flexibility and ease of cabinet installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures.

Cost savings

Capture the breaking energy and feed it forward to the supply network for other equipment to utilize.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network.

Reduced installation space

The most compact design on the market with side-by-side mounting capability.

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available.

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval.

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanced Direct Torque Control (DTC).

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols.

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety.

Clone your drive

Easily commission and replace drives with a removable memory unit that allows you to create an exact copy of the original drive.

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support.

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.