ACS880-1604 DC-DC converters

This converter can transfer energy from a common DC bus of a drive system into an external energy storage. From there it can transfer the energy back to the DC bus when needed.

DC-DC Converters

This converter can transfer energy from a common DC bus of a drive system into an external energy storage. From there it can transfer the energy back to the DC bus when needed. Energy storages can be batteries or super capacitors.

 

Applications for energy storage and reuse are found in a range of industries, such as marine (heave and peak load compensation) and process industry (electrical braking or DC bus voltage stabilization).

 

The converter unit consists of R8i and DCL filter modules. 

Technical data

Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.

Up to 1146 kW

wide power range all the way from 305Kw

Up to 690 V

wide voltage range all the way from 380 V

Presenting IP20/UL Type Open

enclosure class

LESS THAN 3%

harmonic content

GUARANTEES 100%

motor voltage in all conditions due to voltage boost capability

Up to 9 years

maintenance interval

Key benefits

The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.

Clean supply network

Total harmonic current distortion typically <3% in nominal situation and undistorted network

Flexible installation

Flexible mounting and cabling directions enable adaptation to various cabinet enclosures

Reduced installation space

The most compact design on the market with side-by-side mounting capability

Easy cabinet design and assembly

A large variety of support materials, accessories and assistance available

Robust design

Robust, long lifetime designed drive to last even in harsh conditions with proven reliability of ACS880 drives series and 9-year maintenance interval

Precise motor control

Precise motor control for all common motor types with speed, position and ABB’s enhanched direct torque control (DTC)

Advanced communication

Supporting a wide range of fieldbus and industrial ethernet solutions to enable easy integration with all major fieldbus protocols

Built-in safety features

Safe Torque Off (STO) as a standard and encoderless safe speed detection functionality ensure the highest level of machinery safety

Clone your drive

Easy drive commissioning and replacement with removable memory unit that enables to create an exact copy of the original one

Easy to use

Simplicity from drive selection to commissioning thanks to various built-in features and extensive support

Carefree operation

Advanced protections, diagnostics, remote support, proven reliability, and a global service network offer peace of mind with the ACS880 drives.