ACS880-34 ultra-low harmonic single drive modules
Optimize your cabinet building by managing and controlling harmonics with advanced ultra-low harmonic single drive modules.
Simplified cabinet building with built-in harmonics mitigation
Produce exceptionally low harmonic content and exceed the low harmonic requirements with compact ACS880-34 drive modules. They have everything built-in for harmonics mitigation including an active supply unit and integrated low harmonic line filter. So there is no need for external filters, multi-pulse arrangements or special transformers. By managing and controlling harmonics, the ACS880-34 reaches unity power factor.
These modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.
Technical data
Cover all your possibilities with our all-compatible ACS880 industrial drives designed to tackle any of your motor-driven applications, in any industries.
Up to 400 kW/450 HP
wide power range all the way from 110 kw/150 HPUp to 690 V
wide voltage range all the way from 380 VPresenting IP20/UL Type Open
enclosure classLESS THAN 3%
harmonic contentGUARANTEES 100%
motor voltage in all conditions due to voltage boost capabilityUp to 9 years
maintenance intervalKey benefits
The ACS880 industrial drive modules are specifically designed for machine builders and systems integrators. You can build flexibility, simplicity into your own cabinet. Made as a bookshelf variants, they can easily be pushed inside the cabinet using a pedestal on wheels.