ACQ80 drives

ABB solar pump drive is an innovative solution that uses solar power as a clean energy source for pumping water.

Using clean energy for sustainable life

All-compatible ACQ80 solar pump drives enhance the methodology of water pumping by putting the sun to work for all water pumping needs.

 

From dawn to dusk, the drive operates without energy costs easily and safely, keeping CO₂ emissions to zero.

Technical data

ACQ80 drives are intended to be used for speed control of 3-phase AC pump motors and powered from either AC grid or DC photo-voltaic array.

Up to 200 kW

wide power range all the way from 0.75 kW

Up to 480 V

voltage range all the way from 380 V

Presenting as standard IP20, IP21 & IP54

IP55 & IP42 as optional

Key benefits

ACQ80 delivers reliable operation, using sustainable energy for efficient pumping.

Solar power integration

Designed to operate on solar power, making it independent of the grid and producing no pollution or noise.

Built-in MPPT

Best-in-class Maximum Power Point Tracking with cloud detection ensures continuous water pumping, even in low sunlight.

On-grid and off-grid compatibility

Can operate with both solar power systems and AC power sources, offering flexibility in regions with unreliable electricity.

Solar-specific pump control

Provides multiple operating modes based on solar radiation, time of day, or tank levels, ensuring water saving and optimal control of the pumping.

"Solar Impulse Efficient Solution" label

Recognized for its sustainability and efficiency, ACQ80 is part of the Solar Impulse Foundation’s #1000solutions challenge.

Extended pump-specific protection

Dry-run protection and extensive warnings based on external signals and internal monitoring provide reliable operations of the pump.

Save energy

ACQ80's solar-powered operation offers exceptional energy savings.

User-friendly interface

Enjoy clear and intuitive control panel with easy navigation and Bluetooth connectivity for quick access.

Pump protection

Extend pump life and safeguard your pumps with dry-run protection and pump cleaning features.

Remote monitoring

Make your drive control easy through embedded Modbus RTU or multiple Fieldbus options in the ACQ80.

Supporting multiple motor types

ABB water drives offer you compatibility with various motors, including induction, permanent magnet, standard asynchronous, or synchronous reluctance motors.

Environmental benefits

ACQ80's emission-free solar power, minimize environmental impact.

Digital tools and connectivity

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Software tools

ABB offers several software tools to ease and enhance the use of ABB drives. Especially when straightforward routines cannot be applied, these tools provide a user-friendly and easy-to-use approach for the selection, commissioning and use of ABB drives.

Mobile tools

ABB offers several mobile tools to ease and enhance the use of ABB drives. These tools provide a user-friendly and easy-to-use approach for the commissioning, servicing and use of ABB drives.

Connectivity

ABB drives offer connectivity to your systems and personnel extending the basic functionality and data transfer capabilities of our drives. From fieldbus adapters to safety functions modules, human-machine interfaces and peripheral options, our broad range of connectivity products is designed to offer you the optimal solution.

User interface options

A variety of different panels is available for ABB low voltage AC drives. Some of the drives come with a control panel as standard and in some cases a panel can be ordered as an option. All panels can also be bought as a spare part.

Drive options

ABB provides Drive options with features that ensure equipment availability, reliability, and easy maintenance.

 

The remote monitoring options deliver real-time insights into drive events, combining remote connectivity, diagnostic tools, and technical support. ABB drives also come with a wide range of installation accessories that streamline the setup process, reduce engineering time, and minimize errors.

 

Additionally, the drives offer flexible I/O modules and adapters, enhancing their functionality to meet specific application needs. Various braking options, including built-in flux braking, resistor braking, and energy-efficient regenerative braking, further optimize performance while ensuring reliable operation in diverse environments.