0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Drives
Drives
Low voltage AC
Low voltage AC
Servo products
Servo products
FAQ - E530
FAQ - E530
FAQ
1. What product materials is available for the E530, and how can it be obtained? (
PT/EC)
Available E530 materials include:
Release note
Product presentation, ordering table (need log-in with ABB account)
Catalog, brochure
Promotion video
User manual
Firmware file, ESI XML file
2D/3D drawings, EPLAN files
Certificates
Commissioning software, Selection software
Application notes
Others
All the materials can be download from ABB servo website.
ABB servo website:
https://www.abb.com/global/en/areas/motion/drives/low-voltage-ac-drives/servo-products
2. What are the key updates in the major firmware versions for the E530? (
PT/EC)
V1.4.x.x:
Started to unify the version numbers with the 1st and 2nd digits covering E530-PT 220 V, E530-EC 220 V and E530-EC 400 V.
Changed and improved the inertia identification accuracy and auto tuning process significantly together with function pages in Servo Composer.
V1.5.x.x:
Supported new 220 V DSM motors (DSMxxx-…-xxxx1).
Improved key functions, including: touch probe, infinite rotary mode, etc.
3. How to upgrade the E530 firmware? (
PT/EC)
E530 firmware can be upgraded by Servo Composer with released firmware files.
Until V1.5.x.x, all previous firmware versions can be upgraded to V1.5.x.x directly without any limitation.
Notice:
After finished the firmware upgrade, power cycle is needed for effective.
When power on again, F0100, F0101 could happen due to parameters changing, then DEFAULT (AF003) is needed to clear these faults and power cycle for effective.
In order to synchronize the parameter data to commissioning tool, Servo Composer is strongly suggested to restart too.
More details regarding E530 firmware upgrade can refer to technical note “
TN004 - Upgrade the E530 firmware via the Servo Composer
”.
4. What is the correspondence between the E530 firmware, software, and XML files? (
PT/EC)
E530-PT 220 V FW versions
E530-EC 220 V FW versions
E530-EC 400 V FW versions
EtheCAT XML files
Servo Composer SW versions
1.0.0.10/1.1.0.4
N.A.
N.A.
N.A.
1.20
1.2.0.1
1.0.0.3
N.A.
1.1.6
1.20
1.3.0.7
1.1.0.7
1.0.0.5
1.1.6
1.20
1.4.0.7
1.4.0.11
1.4.0.6
1.4.0.7
1.40 and later
1.5.0.9
1.5.0.8
1.5.0.5
1.5.0.1
1.40 and later
5. Why does the E530 trigger encoder-mismatch alarms F2002, F0104, and F4000? (PT/EC)
For 220 V motors, 20 bits and 23 bits encoder both options can be offered to customers, which need to manually select by P01.07.
P01.07 = 0: 20 bits encoder
P01.07 = 1: 23 bits encoder
For E530-PT V1.5 and before, the default value of P01.07 is 0, plans to change to 1 since V1.6.
For E530-EC V1.4 and before, the default value of P01.07 is 0, changed to 1 since V1.5.
If the actual motor encoder is not match the value of P01.07, then F2002, F0104, F4000 will be occurred, then P01.07 need to change and power cycle for effective.
6. Why does the E530 trigger the motor-mismatch alarm F9004? (PT/EC)
When support new 220 V DSM motors with old firmware (before V1.5),F9004 will happen.
The reason is the incompatibility of new motors and old firmware, so users need to upgrade the firmware to V1.5 to fix it.
7. How to clear the F2010 alarm that appears when a multi-turn encoder is powered on for the first time? (PT/EC)
For multi-turn absolute encoder (T0,S2), when connecting the encoder cable with battery to motor at the first time, the drive will occur F2010 fault.
Since V1.5 firmware version, AF012 can used to initialize the absolute encoder by clearing F2010 fault and multi-turn data, but please noted that power cycle is needed for effective.
8. How to change the motor rotation direction? (PT/EC)
In order to easily change the motor rotate direction for specific application, E530 drives support to change it by parameters.
For E530-PT drives, P01.01 can be used to set the motor rotate direction.
For E530-EC drives, EtherCAT object 607Eh can be used to set the motor rotate direction for V1.4 and before versions, and have changed to P01.01 in V1.5.
9. Is an external 24 V power supply mandatory for the E530 drive? (
PT/EC)
For E530-EC 400 V drives, the external 24 VDC is a MUST for the control power with addition to 380 V ~ 480 V main power.
For E530-PT/E530-EC 220 V drives, the control power comes from DC bus, so NO additional external power supply is needed.
10. Does the E530 servo drive support infinite rotary mode? (
EC)
E530-EC supports infinite rotary mode function based on drive and controller solutions both.
For E530-EC 220 V drives, both solutions are supported since V1.4.
For E530-EC 400V drives:
Based on controller solution is supported since V1.4.
Based on drive solution can be supported since V1.5 with new 400 V hardware versions (1.5/2 kW version B and later, 4 kW version C and later, 5/7.5 kW version B and later).
11. Dose the E530 servo drive support touch probe function? (
PT/EC)
E530-EC supports touch probe function with 2 fast digital input (DI5/DI6) or Z pulse to trigger.
It is strongly suggested to use this function with firmware versions of V1.5 and later.
12. How can gain tuning for the E530 be performed via Servo Composer? (PT/EC)
Refer to the method in AN300 "
Application Note - Tuning a E530 Servo Drive via the Servo Composer
" to realize the parameter tuning for the drive and motor to reach the best possible performance.
13. How can I obtain the Getting Started Guide for the E530-PT? (PT)
Refer to AN301 "
Application Note - E530 PTI Servo Drives Getting Started Guide
".
14. How can Modbus TCP communication between the E530-PT and a CP600 HMI be implemented? (PT)
Refer to AN302 "
Application Note - Setting Up Modbus TCP Communications Between ABB E530 Servo Drive and CP600 HMI
".
15. How to use the RECOVERY (system restore) function on the E530 drive? (EC)
When the drive failed to power on (no display on panel) after firmware upgrade, users can recover the system by REVOVERY function. Now this function is available for E530-EC variant.
Operation process:
Power on the drive when the M and OK buttons are pressed, and release the buttons after the characters appear on the drive panel for 3 seconds.
Upgrade the firmware again.
Contact us
Submit your inquiry and we will contact you
Contact us
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English