Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Opportunity charging for electric buses

ABB HVC-Opportunity Charging products offer high power charging via an automated rooftop connection. With typical charge times of 3-6 minutes the system can easily be integrated in existing operations by installing chargers at endpoints, terminals and intermediate stops

Main benefits:
  • Charge electric buses in 3-6 minutes
  • Modular design offering charging power of 150 kW, 300 kW, 450 kW and 600kW.
  • Easy to integrate into existing bus lines (inverted pantograph enables use of a low-cost and low weight interface on roof of the bus).

Main features:
  • ABB’s proven suite of connectivity features enables maximum availability, high uptime and fast service response
  • Compatible with multiple vehicle brands and types
  • Based on international IEC 61851-23 standard

 

More information