Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Disconnecting Circuit Breaker 72.5 – 550 kV

The smart choice for maximum availability at a low total cost


A Disconnecting Circuit Breaker (DCB) provides the functionality of a circuit breaker and a disconnector combined in a single unit.

Without the need for separate disconnectors, up to 75 percent less space is required. Unplanned outages are reduced by up to 70 percent according Cigré report on high-voltage circuit breakers reliability, (group A3.06  October 2012), which means a low life-cycle cost.

ABB’s DCB is ideal for all substation applications – indoor, outdoor, greenfield or refurbishment. It offers the highest level of safety with the easily operated robust mechanical and electrical interlocking that supports the five golden safety steps for high voltage operations (interrupt, isolate, lock, voltage check, earth). The DCB is compliant with IEC standard 62271-108 for disconnecting circuit breakers.

For a quick and convenient order, download the technical DCB-specification (english,spanish), fill it out and send to your local ABB-contact with your request for quotation. 

With the web tool www.dcbsubstations.com yo
u can easily see space and cost savings comparing a DCB substation with traditional designs.

Applications

  • Line, transformer, reactor and capacitor switching
  • Switching of harmonic filters
  • Switching in HVDC-applications
  • Switching in SVC-applications

Why ABB?

  • Longest experience and largest installed base with DCB,1600 in service
  • The most complete product portfolio up to 550 kV, 63 kA
  • Low environmental impact – low global warming impact with less equipment, lower losses etc
  • Local and global ABB industry and application support
  • Global service organization, local everywhere 
Brief performance data
  LTB DCB
72.5
LTB DCB
145
HPL DCB
170 - 245
HPL DCB
362 - 550
Rated voltage kV  72.5 145  170-245 362-550 
Rated current 3150 3150 4000 4000
Rated breaking current kA 40  40 50 63
Ambient temperature oC -50  to +50 -50 to +50 -50 to +50 -50 to +50

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location