Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Disconnecting Circuit Breaker (DCB) with Fiber Optic Current Sensor (FOCS) 420 - 550 kV for Digital substations

A smart grid ready solution for use with IEC 61850-9-2LE process bus communication

The DCB with FOCS includes three functions in one device: measurement, interruption and isolation. FOCS is a Fiber Optic Current Sensor that replaces the conventional current transformer for current measurement. Integrating the FOCS into a DCB (Disconnecting Circuit Breaker) provides the following advantages:

  • Short-circuit performance at twice the industry standard 
  • Faster installation times; plug and play
  • One FOCS replaces many CT cores, simplifying design and engineering substations
  • Lower environmental impact 
  • More intelligent protection and control due to smart process bus interface  

A Disconnecting Circuit Breaker (DCB) provides the functions of a circuit breaker and a disconnector combined in a single unit. Read more

Applications

  • Smart grid enabled as per IEC 61850-9-2LE
  • Line, transformer, reactor and capacitor switching 
  • Switching for harmonic filters 
  • Suitable for industry applications due to low space requirements and high reliability

Why ABB?
  • Only solution with optical current measurement integrated in a disconnecting circuit breaker
  • World leader in optical current measurement systems 
  • Fully redundant, hot swappable plug and play solution 
  • Local and global ABB industry and application support 
  • Global service organization, local everywhere

Brief performance data

DCB with FOCS
Rated voltage kV 420 - 550 
Frequency Hz 50 - 60
Rated current A 4000
Rated breaking current kA 63
Rated power frequency  Hz 50/60
Ambient temperature C - 40 - +50
Measurement class TPE 5

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location