Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Energy Storage Inverters ESI-I- ESI-M - ESI-S

One stop solution for your energy storage needs and power quality problems

ABB's ESI range of inverters offers a complete package for your energy storage as well as power quality solution requirements. Charging and discharging the batteries with precision control is the key feature of our inverters.

Applications
ABB's ESI range of inverters is available for a wide range of power and battery voltage control.  It also works with all different technologies of storage battery systems making it an ideal solution for system integrators.

Why ABB?
Energy Storage Inverters ESI features include:

  • Controllable by a wide range of controllers
  • Suitable to work with a wide range of battery technology (Li-Ion, Na-S ...)
  • Can work with Super-caps and any similar electrical energy storage device
  • Power quality functionalities (load balancing, harmonic filtering, reactive power compensation)
  • Flexible communication platform
  • Small footprint to a compact design
  • Ease of maintenance
  • Modular design with redundancy functionality
  • Islanding mode
  • Black start
  • Individual power control (4-wire ESI-S)
Brief performance data
Model  ESI-I ESI-M  ESI-S 
Maximum power at 400VAC (3-phase)
Up to 315 kW in one unit
Up to 100 kW in one unit
Up to 85 kW in one unit
Battery voltage range V1: 585-830 VDC at 400 VAC
585-830 VDC at 400 VAC
585-830 VDC at 400 VAC (3-phase)
V2: 720-1200 VDC at 480 VAC
  120-830 VDC at 240 VAC (single-phase)
Connection method
3-phase
3-phase/3-phase + neutral/single-phase
Inverter range
V1: 725 VDC (585 V – 830 V)
400 VAC (380 V – 415 V)
725 VDC (585 V – 830 V)
400 VAC (380 V – 415 V)
  V2: 850 VDC (720 V – 1200 V)
480 VAC (440 V – 480 V)
Please consult us for single-phase inverter power
Modularity
Maximum 8 inverters can be combined. S-type: 4 inverters 
Redundancy
Master/master or master/slave arrangement 
Digital I/O
2 digital inputs/6 digital outputs (potential free) 
Alarm contact
1 NO/NC alarm contact (potential free) 
Programming/monitoring
Using ESI-Manager GUI
Using Modbus RTU (optional) and Modbus TCP/IP interface 
Ethernet (RJ45) and USB ports provided
Using PQF-Link software (optional) 
Efficiency
> 97% at PNom 
Functions
Dynamic power control (P) and dynamic reactive power control (Q)
Islanding mode
Black start (optional)
Low Voltage Ride Through (LVRT)
Individual phase control 
Power quality features
Load balancing
Harmonic filtering
Reactive power compensation 
Certification
IEEE 1547 (certification under process)
61439-1
EMC Immunity: 61000-6-2
EMC Emissions: 61000-6-4
UL-1741 (pending) 

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable