Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

Capacitance meters CB-2000

Easy to use capacitance meter

Hitachi Energy's capacitance meter CB-2000 is characterized by its compact design and low weight, which makes it easy to carry when conducting measurements. No mains connection is required.

The CB-2000 is simple to use and the measured values are clearly presented on the LCD display, which can be read both in daylight and in dark environments. With the CB-2000, even large capacitor banks can be measured quickly and easily as no internal disconnections are necessary within the capacitor bank.

The collected measurement values can then be easily transferred via a USB cable to a PC for storage and analysis. The stored values from the PC can easily be transferred back to the meter, so that they are available when new measurements are made. The necessary software and drivers are supplied with the CB-2000.
 

Applications

Servicing or capacitor banks
 

Why Hitachi Energy?

Hitachi Energy's long standing experience in capacitor technology has resulted in this easy to use measurement device that allows efficient measurement and analysis of capacitors.

Measuring capacitance is an important part of the regular maintenance of capacitor banks. With the CB-2000, even large capacitor banks can be measured quickly and easily because no internal disconnections are necessary within the capacitor bank.  

Product image for: Capacitance meters CB-2000

Brief performance data

CB-2000  
Measuring range 0 - 1000 µF
Measurement accuracy ± 1.0 %
Maximum load 2000 µF
Test voltage 1.1 - 1.4 VAC pk - pk, 40 - 160 Hz
Operating time > 8 hours
Dimensions 270x190x60 mm
Weight 2.4 kg
Casing dimensions 500x420x230 mm
Casing total weight will all parts included 7.9 kg
Included CB-2000 meter
Clip-on transformer
Voltage clips
Rechargeable NiMH-nattery pack
Power adapter
Extra battery holder
USB-stick with software
Casing and manual

Something caught your eye?

Our sales team will get in touch with you