Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Disconnectors

Maximum reliability and minimal maintenance

ABB offers a wide range of  reliable and energy efficient disconnectors to meet the requirements of different sites and network conditions. The disconnectors range from 72.5 kV to 550 kV.  ABB disconnectors are designed as per IEC 62271-102 and IEC 62271-1 standards. Also other standards and regulations (eg, IEEE, GOST, and GB) can be met on request. Accredited testing laboratories carry out type tests on the disconnectors in accordance with the latest regulations. World-class quality of disconnectors is ensured through comprehensive electrical and mechanical routine tests on the poles and operating mechanism of each disconnector. 

Applications

  • Isolation of power equipment from the network 
  • For switching very small currents or where no significant change in voltage occurs across the terminals

Why ABB?

  • Worldwide experience in various kinds of environments  
  • Enduring mechanical and electrical performance 
  • Requiring minimal maintenance service with the highest records of operational reliability
  • Continuous innovation and development

Are you looking for support or purchase information?

Our offering

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location