Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Generator circuit-breaker VD4G-50 up to 50 kA

Cost-optimized solutions for generators up to 70 MW

VD4G-50 is a generator circuit-breaker (GCB) with vacuum interrupting technology for short circuit currents up to 50 kA, 15 kV and rated currents up to 3,150 A with natural cooling (4,000 A with forced cooling) suitable for generators up to 70 MW.

Based on the well-proven and highly reliable VD4 platform with over one million installations since 1986, the VD4G-50 is tested to meet the most stringent IEEE and IEC requirements for generator applications as per IEEE C37.013 and the new revision IEC/IEEE 62271-C37-013, the only standards for GCB worldwide.

VD4G-50 is capable of interrupting currents with delayed zero crossings that may occur in the event of faults that are fed from the generator, or faults during synchronization with the high-voltage grid. Its interrupting technology enables withstand severe transient recovery voltages (TRV) to protect critical equipment. It has excellent duty in terms of maximum number of switching operations and is maintenance free. With its compact dimensions, VD4G-50 is suitable for installation in standard medium-voltage switchgear for the most cost-optimized solution. 

Applications

  • Generator circuit-breaker for power plants up to 70 MW
  • Renewable power generation
  • Networks with emergency power generators
  • Process industry with own power generation

Why ABB?

  • The only manufacturer to provide GCB for power plant up to 2,000 MW
  • Fully tested according to IEC/IEEE 62271-C37-013, the global GCB standard
  • Longest experience in design and manufacturing of circuit-breakers for industrial and power generation applications
  • Full ABB support for suitability analysis and proper selection of GCB
  • Safe, reliable and economical solution

Are you looking for support or purchase information?

Brief performance data

Type
VD4G-50
Rated maximum voltage [kV]
15
Rated frequency [Hz]
50 / 60
Rated power frequency withstand voltage [kV]
up to 38 
Rated lightning impulse withstand voltage [kV]
up to 95 
Rated current [A]
3150 / 4000 (*)
Rated short-circuit breaking current [kA]
50
(*) on request
Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable