Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Gas-insulated switchgear (GIS) 72.5 - 1200 kV

Pioneer and technology leader driving GIS innovations

Gas-insulated high-voltage switchgear (GIS) is a compact metal encapsulated switchgear consisting of high-voltage components such as circuit-breakers and disconnectors, which can be safely operated in confined spaces. GIS is used where space is limited, for example, extensions, in city buildings, on roofs, on offshore platforms, industrial plants and hydro power plants. ABB has always been and continues to drive innovation in GIS technology in ratings, operations, switching technology, smart control and supervision, and compactness. As a result, ABB’s GIS offers outstanding reliability, operational safety and environmental compatibility. It provides a complete range of products for all ratings and applications from 72.5 kV to 1200 kV matching current and future requirements for modern switchgears.

Applications

  • Power transmission
  • Integration of renewable power generation units to the grid
  • Railways

Why ABB?

  • ABB is the pioneer in GIS technology with 50 years of proven experience
  • Worldwide footprint and service network
  • World leader through continuous research and development (R&D)
  • Provider of highly reliable, smart, compact and economic solutions to complex switchgear applications
  • Monitoring, control, protection and communication features for smooth integration into digital substation systems using IEC 61850
  • Suitable for areas with high seismic activities due to low center of gravity
  • Our C designated product line offers simplified  installation and improved usability

Are you looking for support or purchase information?

Our offering

Highlights

Loading documents

References

Related offering