Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ELK Hybrid Switchgear up to 550 kV

Space and cost optimization with proven technology

The simplified GIS, ELK for hybrid applications with ratings from 145 kV to 550 kV combines the advantages of encapsulated technology with the simplicity of air-insulated switchgear (AIS). Our hybrid technology delivers the essential switching and measuring components utilizing ABB’s well proven ELK technology that has been in service for close to five decades. It is the most reliable and economical solution for new installations or extensions, and retrofit of existing substations.

Applications

  • Optimal for new substation installations with constrained space requirements
  • Substation extensions
  • Replacement of aged conventional equipment to extend lifetime of substation
  • Areas of high seismic activity benefit from low gravity point of equipment

Why ABB?

  • Proven GIS technology for close to five decades
  • Worldwide footprint and experience
  • Up to 70 percent space reduction compared to conventional AIS
  • Reduced investment costs including transportation and civil works
  • Delivery and installation time of 5-6 months
  • Full substation design flexibility
  • High level of safety due to earthed GIS enclosures and access from ground level to the drives and viewports
Brief performance data
Hybrid Switchgear ELK
Rated voltage [kV] 145 420 550
Rated frequency [Hz] 50/60
Rated short-duration power-freq. withstand voltage (1 min) [kV] 275 650 740
Rated lightning impulse withstand voltage (1.2/50 µs) [kV] 650 1425 1675
Rated switching impulse withstand voltage (250 / 2,500 µs) [kV] n/a 1050 1300
Rated normal current – busbar / feeder [A] 2,500 5,000 5,000/6300
Rated short circuit-breaking current [kA] 40 63 63/80
Rated short-time withstand current (up to 3 s) [kA] 40 63 63/80
Rated peak withstand current [kA] 100/104 171 172/216
Ambient temperature range [°C] -30 … +40
Installation outdoor

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable