Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Integrated gas-insulated switchgear up to 420 kV

Modular GIS in prefabricated housing

Integrated gas-insulated switchgear is a predesigned, standardized and fully integrated configuration based on ABB’s well proven GIS technology. The integrated GIS provide substantial reduction of installation time compared to conventional substations. It is the ideal solution for customers in need of substations that can be quickly energized for grid expansions, backup or emergency power needs, and for short installation time requirements.

The integrated GIS package comes with all primary and secondary equipment including control, protection, monitoring and communication completely installed in the prefabricated housing. Due to its prefabricated design and short deployment time, it is ideal for applications in the oil, gas and mining industries where it can be easily transported to the sites.

Applications

  • Emergency and replacement feeder bay units for utilities
  • Oil and gas industry
  • Mining industry
  • Onshore and offshore wind farm grid connections
  • Remote installations
  • Extreme temperature requirements and harsh environments
  • Trailer mounted switchgear

Why ABB?

  • Proven GIS technology over five decades
  • Worldwide footprint and experience
  • Quick delivery and installation time due to prefabricated design
  • Reduced project interfaces resulting in lower risks of delay
  • Significant total project cost savings from reduced on-site work
  • Substantial space savings compared to conventionally built AIS substation
  • Can be easily deployed in challenging and hazardous site installation conditions
  • Modular design makes it effortless to transport between sites
Brief performance data
Integrated GIS
Rated voltage [kV] 145 170 245/253 300 420
Rated frequency [Hz]



50/60
Rated short-duration power-frequency withstand voltage (1 min) [kV] 275 325 460 460 650
Rated lightning impulse withstand voltage (1.2/50 µs) [kV] 650 750 1050 1050 1425
Rated switching impulse withstand voltage (250 / 2500 µs) [kV] - - - - 1050
Rated normal current – busbar / feeder [A] 3,150 4,000 3,150 4,000 5,000
Rated short circuit-breaking current [kA] 40 63 50 63 63
Rated short-time withstand current (up to 3 s) [kA] 40 63 63/50 63 63
Rated peak withstand current [kA] 104 164 135 135 170
Bay width [mm] -

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable