Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Gas-insulated switchgear ELK-04 up to 170 kV

Modular solution for reliable energy supply

The gas-insulated switchgear ELK-04 is the ideal solution for reliable energy supply up to a rated voltage of 170 kV, a rated normal current up to 4000 A, and a rated short circuit current up to 63 kA. Based on a few building blocks with standardized dimensions, its space saving and modular design offers a small footprint and easy operation at high performance ratings. The ELK-04 offers a high level of flexibility for optimizing substation layouts.

Applications

  • Power transmission
  • Integration of renewable power generation units to the grid
  • Offshore and onshore wind power connections

Why ABB?

Brief performance data

GIS ELK-04
Rated voltage [kV] 145 170
Rated frequency [Hz]
50/60
Rated short-duration power-frequency withstand voltage (1 min) [kV] 275 325
Rated lightning impulse withstand voltage (1.2/50 µs) [kV] 650 750
Rated normal current – busbar / feeder [A] 3,150 4,000
Rated short circuit-breaking current [kA] 40 63
Rated short-time withstand current (up to 3 s) [kA] 40 63
Rated peak withstand current [kA] 104 164
Bay width [mm] 1,000 1,200
Ambient temperature range [°C] -30 … +40
Installation indoor / outdoor

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable