Choose your region and language

Global
Argentina
Australia
Austria
Bahrain
Brazil
Bulgaria
Canada
Chile
China
Colombia
Czech Republik
Denmark
Egypt and North Africa
Finland
France
Germany
Greece
Hungary
India
Indonesia
Iraq
Ireland
Italy
Japan
Jordan
Kuwait
Malaysia
Mexico
New Zealand
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Saudi Arabia
Singapore
Slovakia
South Africa
South Korea
Spain
Sweden
Switzerland
Taiwan, China
Thailand
Türkiye
Ukraine
United Arab Emirates
United Kingdom
United States
Vietnam
English
Spanish
English
German
English
Portuguese
English
English
French
Spanish
Chinese
Spanish
English
English
English
English
French
German
English
English
English
English
English
English
Italian
Japanese
English
English
English
Spanish
English
English
English
English
Spanish
Spanish
English
Polish
English
English
English
English
English
English
English
Spanish
Swedish
German
French
Italian
English
English
English
English
English
English
English
English
Go

Menu

Gas-insulated switchgear ELK-14 up to 300 kV

The modular GIS solution

The gas-insulated switchgear ELK-14 is a versatile solution for reliable energy supply up to a rated voltage of 300 kV, a rated normal current up to 4000 A and a rated short circuit current up to 63 kA. Based on a few building blocks, the modular design offers an outstanding level of flexibility for optimizing substation layouts, both in arrangement and technical features.
 

Applications

  • Power transmission
  • Integration of renewable power generation units to the grid
  • Industry applications

Why Hitachi Energy?

Brief performance data

GIS ELK-14  
Rated voltage [kV] 300
Rated frequency [Hz] 50/60
Rated short-duration power-frequency withstand voltage (1 min) [kV] 460
Rated lightning impulse withstand voltage (1.2/50 µs) [kV] 1,050
Rated switching impulse withstand voltage (250 / 2,500 µs) [kV] 850
Rated normal current – busbar / feeder [A] 4,000
Rated short circuit-breaking current [kA] 63
Rated short-time withstand current (up to 3 s) [kA] 63
Rated peak withstand current [kA] 170
Bay width [mm] 1,680
Ambient temperature range [°C] -30 … +40
Installation indoor / outdoor

Something caught your eye?

Our sales team will get in touch with you