Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Combined current/voltage transformer TG COMBI

Gas-insulated instrument transformer for enhanced safety and reliability

TG COMBI gas-insulated combined current and voltage transformer is built for revenue metering and protection in high voltage networks. The TG COMBI has been designed for voltage up to 420 kV.

Applications

  • Revenue metering 
  • Protective relaying
  • System control and indication of power flow

Why ABB?
For the TG COMBI the combination of SF6 gas insulation and with a composite insulator, offers several advantages:

  • Explosion proof design
  • Absence of partial discharge
  • Dielectric mean not subjected to aging
  • Higher performance in very heavy polluted environments
  • Maintenance free

The integration of two purposes (current transformer and voltage transformer) in one piece of equipment provides benefits in terms of:

  • Cost of the equipment
  • Quantity of gas
  • Space required
  • Costs of transportation and packaging
  • Time for erection and commissioning
  • Cables for interconnection
  • Foundations and structures

Brief performance data

TG COMBI   
Installation Outdoor
Design Top-core Type
Insulation SF6 Gas
Highest voltage for equipment 72.5 - 420 kV
Power frequency withstand voltage Up to 630 kV
Lightning impulse withstand voltage Up to 1.425 kV
Short-circuit current Up to 63 kA
Insulators Composite 
Ambient temperature -50ºC to +40 ºC 
Creepage distance ≥ 25 mm/kV
Accuracy


Meets all IEC and IEEE metering and protection classes
   other values on request

Are you looking for support or purchase information?

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location