Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Station service voltage transformer TIP (72.5 – 550 kV)

All transformation ratings in one single equipment

The TIP “Station service voltage transformer” is a voltage transformer insulated in SF6 gas that combines the characteristics of a voltage transformer with power capability. The TIP has been designed for voltage up to 550 kV and with power capability up to 500 kVA.

  • MV or LV output available
  • Suitable for outdoor installations
  • The magnetic cores are made of laminated steel with oriented grain and a high level of permeability
  • The windings are made of electrolytic copper
  • The external bushing is made of composite material
  • Enclosure made of aluminum alloy
  • Remote control of the internal insulation level by means pressure gauge provided with an alarm threshold and lock threshold
  • A pressure relief device protects the apparatus from internal overpressure

Options:

  • Tap changer
  • Metering windings
  • Motor-activated disconnector
  • Circuit breaker

Applications

  • Power transformation

Why ABB?

  • Cost effective solution for isolated applications
  • Perfectly suited for integration with a complete high voltage switchgear bay
  • Auxiliary power supply directly from high voltage line
  • HV to LV and HV to MV direct transformation
  • High safety thanks to SF6 insulation and polymeric bushings: explosion proof, not flammable
  • Maintenance free

Brief performance data

TIP  
Installation Outdoor 
Design Lower winding type
 Insulation SF6 gas
Highest voltage for equipment
72.5 – 550 kV
Max power
Up to 500 kVA per phase
Power frequency withstand voltage
Up to 630 kV
Lightning impulse withstand voltage
Up to 1.425 kV
Insulators
Composite
Ambient temperature -40 ºC to +40 ºC (Standard)
Pollution Level
IV (Very Heavy)
Accuracy
Meets all IEC and IEEE metering and protection classes

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering