Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Modular Switchgear Monitoring (MSM)

The Modular Switchgear Monitoring (MSM) is an add-on system to supervise SF6 density in enclosures of high-voltage gas-insulated switchyards. It operates independently of existing control and protection devices. MSM is applicable for retrofit of existing substations and for new installations.

Applications

  • SF6 density monitoring in Gas Insulated Switchgear
  • Optimize maintenance by using trend calculation
  • Provides data for remote condition monitoring and advanced maintenance strategies

Why ABB?

  • Software independent visualization
    • The integrated web server allows displaying the monitoring information on a web-browser-based user interface in the LAN or WAN
    • Web client shows temperature-compensated pressure, leakage rates, alarms and displays a graphical trend chart of the SF6 pressure
    • Ranking of the analyzed data supports the customer's maintenance planning of the switchgear.
    • User management prevents unauthorized access to the system and its data
  • Local HMI
    • Local displays can be installed in the bay cubicle.
    • Green and red LEDs signalize device status and gas value alarms
    • Easy navigation through the measurement data, alarm list and event history
  • Network Control Center
    • Transfer of data to Network Control Center via IEC 61850 or DNP3 for further processing
    • Critical alarm can be sent via conventional alarm contact

Are you looking for support or purchase information?

Get to know more

Loading documents

Related offering