Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Combination Arc Fault Circuit Interrupters (AFCIs) / Ground Fault Circuit Interrupters (GFCIs)

SENTRICITY´s AFCI breakers will detect series and parallel arcs as well as overvoltage conditions. The GFCI breakers detect ground fault currents. These AFCI and GFCI breakers utilize the same energy-limiting technology as the MCB´s. Plug-on neutral is standard for all AFCI and GFCI breakers which reduces the number of connections by up to 33% because there is no pigtail connection to be made to the neutral bar. The neutral connection is made by simply plugging the device on to the neutral bar. 


  • Energy-limiting technology
  • Trip to mid-handle position
  • LED functioning indication
  • IP20 finger-safe terminal
  • Fail-safe terminal
  • Slot/Robertson combination terminal screws
  • Backed out captive terminal screws
  • One lock out / tag out device
  • Self-test feature
  • LED indicator for troubleshooting three trip types (AFCI)
  • - Series Arc
    - Parallel Arc
    - Overvoltage
  • Durable laser printing for easy product identification
  • UL listed


Products and Documentation

Loading documents


Learn more about