Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Surge protective devices (SPDs)

SENTRICITY’s SPDs feature the plug-on neutral connection as standard on the SLCPOSURGE, which eliminates the pigtail connection on the neutral bar and allows a faster installation. 


Features

  • Plug-on neutral standard (SLCPOSURGE)
  • 50 kA total surge current rating
  • Thermally protected metal oxide varistor technology
  • LED functioning indication
  • Excellent protection ratings (VPR) values of 500 V L-N and 900 V L-L
  • UL and cULus listed

 

Products and Documentation

Product browser
Documentation
Loading documents

 

Learn more about