Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

New StrikeRisk v6.0 Risk Management Software now available

Furse’s popular StrikeRisk software makes risk assessments lightning fast. Our latest software to International/European Standard IEC/EN 62305 Protection against Lightning is an invaluable and effective tool for all those involved in working out risk to IEC/EN 62305 part 2.

The software interface helps users complete IEC/EN 62305 part 2’s complex and laborious risk calculations in minutes rather than the hours it would take doing them by hand.

With StrikeRisk, an engineer can carry out and view multiple cases (risk assessments) under the banner of a single project built from one of a number of pre-defined templates based on variants of IEC/EN 62305-2. StrikeRisk enables users to split a structure under consideration into multiple zones in order to pinpoint high risk areas, as well as considering multiple cables connected to the structure and multiple remotely connected structures.

In addition StrikeRisk v6.0 offers multi or single user licensing, an easy to use interface, excellent security options and extensive reporting facilities.

For more information or a free 15-day trial, please CLICK HERE or call us on 0115 964 3700.

Downloads

Contact information

What would you like to do?