Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB EQmatic

Energy Analyzer

The new ABB EQmatic Energy Analyzer is a compact solution for monitoring, logging, visualizing and analyzing energy and consumption data via M-Bus. The web-based user interface is individually configurable to the respective requirements and makes it possible to identify energy thieves and optimize energy costs sustainably.


Main benefits:

  • Cost reduction and increased energy savings
  • Support in implementing energy management systems e.g. ISO 50001
  • Quick and easy installation and commissioning, no additional PC software needed

Main features:
  • Automatic detection of ABB EQ meters (A- and B-Series)
  • Local data storage
  • Data analysis and export via user interface

User Interface: Individually configurable

Commissioning and operation are carried out via the web-based graphical user interface. For a detailed monitoring the devices offer several analysis functions such as historical data analysis, benchmark functions, cost analysis according to consumer, instantaneous values, etc. The configurable dashboard page provides a quick overview of most relevant metering data and analytic charts according to customer needs. Various export functions are available for further processing of the data.

Versions

QA/S 3.16.1 Energy Analyzer, 16fold, M-Bus, MDRC

The 16fold Energy Analyzer can be used to analyze up to 16 M-Bus meters.

QA/S 3.64.1 Energy Analyzer, 64fold, M-Bus, MDRC

The 64fold Energy Analyzer can be used to analyze up to 64 M-Bus meters.

Learn more about