Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Split Unit Gateway

Connecting Split Units to KNX systems

The Split Unit Gateway SUG/U 1.1 allows for the direct integration of Split Units into a KNX system and thus for the comfortable and energy-efficient control of air-conditioners via any desired KNX sensor or a visualization device. No need to use conventional infrared (IR) remote controls anymore. 

Main benefits:

  • More comfortable operation of the Split Unit via KNX sensors
  • Control of basic functionalities, such as switching on and off, changing the setpoint temperature and much more, without the need of an IR control
  • Easy selection of Split Unit models with the free of charge ETS App

Main features:
  • Silent mode to reduce noise of the outside module at night
  • Boost option – the swing is activated and the Split Unit switches to maximum ventilation
  • Horizontal and vertical swing


Learn more about