Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more


Switching loads in all application areas

ABB i-bus® KNX switch actuators are responsible for the reliable switching of different electrical loads in the KNX system. Many different load situations are possible. ABB offers a suitable switch actuator for all application areas.

Main benefits
  • Eases the work of the intergrator thanks to the simple and quick installation and manual control of outputs
  • Maximizes design freedom for KNX system integrators due to wide-range of inputs and installation types (MDRC, FM, SM)
  • Increases energy efficiency e.g. with analogue output signals used to influence HVAC regulatory processes

Main features

  • Complete range with rated currents from 6 A to 16/20 AX C-Load
  • Copying and exchanging ETS parameter settings to optimize commissioning work
  • Simple and quick installation due to 6 mm terminal with universal head screw


Products and Documentation

Product browser
Loading documents