Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Security - Alarm System L240

For the protection of small to medium residential and commercial properties


The Intrusion Alarm Panel L240 is a modern compact system that is easy to put into operation. The panel has many programming features and complies with the guidelines of the VdS class A, B and C as well as with the European standards EN 50131 and the German DIN VDE 0833.

Main benefits
  • The highest levels of security, comfort and cost-effectiveness
  • Efficiency in the installation through bus technology
  • The system can be extended to incorporate up to 80 detector circuits in different setting areas by connecting external modules to the security bus

Main features

  • Keypad L240/PT for easy operation
  • Simple configuration on PC via the serial Interface Module L208/V.24 or the LAN IP Interface L240/IP
  • One sensor can be used for two applications (bi-directional communication)

 

 

Products and Documentation

Product browser
Documentation
Loading documents