Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SACE Tmax T - PV

For photovoltaic applications

SACE Tmax T - PV automatic moulded case circuit breakers and moulded case switch disconnectors.

When the power generated by a photovoltaic production system exceeds a certain level and use of a low voltage switch is required, Tmax T - PV moulded case switches are a perfect solution. Tmax PV are commonly used inside a combiner box or for inverter disconnection on DC side.

Under IEC 60947-3, Tmax T - PV offers switch disconnectors to meet standard 1100V DC applications. In addition to this, it offers the versatility of extended capacities to 1500V DC for the increasingly demanding solar applications. Connection jumpers are an available option for IEC switch disconnectors to increase safety and ease of installation.

Tmax T - PV range in accordance with UL 489b is complete with molded case switches and molded case circuit breakers.  A solution comprehensive of connection jumpers is provided to cover PV requirements up to 1000V DC.