Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ABB food & beverage conduit system

Anti-microbial cable protection solutions

Adaptaflex food and beverage conduit systems, are designed to protect complex processing equipment with sensitive electrical wiring systems, controls and automation. These solutions enable food and beverage processors to increase revenue, plant sustainability, food safety and brand equity.

Given the volume of mechanical process equipment involved in the food and beverage industry combined with the shift towards increased automation through conveyor and feeder systems, there are often thousands of power and data cables that need to be protected. However, cable protection systems like conduits and fittings, can in themselves become a home for bacteria and pose a potential threat in food processing.

The solution created with technology partner BioCote, is to integrate anti-microbial protection in to a new generation of liquid tight conduit. Featuring a smooth, FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket, the conduit is complimented by an industry first, single piece liquid tight 316 Stainless Steel fitting. The new system poses a viable alternative to other types of conduit systems and is perfectly suited for the protection of processing equipment and surrounding process area.
Applications
Our product offering
Additional information
Documents
Contact us
Internal wiring networks
The liquid tight nature of the system - up to IP69 - steel core, anti-microbial protection and new single piece 316 Stainless Steel fitting, combine to protect power and data cables from within, allowing machinery to operate efficiently, safely, and hygienically, without compromising production and systems.
Control panels
Food and beverage processing plants require a high sustainability level from their electrical systems,  because shutdowns can cost from minutes’ to days’ worth of production if a batch must be scrapped. ABB Food & beverage ensures all control panels and wiring systems remain effective and intact.
Corrosion resistant material
Food and beverage facility cleaning and sanitation crews often use high-pressure wash down cleaning equipment with high-temperature chemical solutions, with these processes in mind, ABB developed their food and beverage system using chemically resistant materials in their construction.
PDF Icon  Type SAMHL datasheet - Galvanised Steel anti-microbial conduit 

PDF Icon  Type SSAMHL datasheet - Stainless Steel anti-microbial conduit  

PDF Icon  Type SAM datasheet - Single piece, Stainless Steel fitting