Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Liquid Resistant Contractor Pack

  • 10 metre 20mm Type SP Adaptasteel PVC Covered Steel Conduit
  • Nickel plated brass fittings - 5 fixed and 5 swivel
  • 10 nickel plated brass locknuts
  • Very high UV resistance
  • Temperature range - Static Applications: -25ºC to +70ºC
    Temperature range - Moving Applications: -5ºC to +90ºC
  • IP40 - IP65 rated 
  • Self extinguishing PVC

Typical applications

  • Light industrial
  • CCTV  / Lighting
  • Machine tools
  • Construction – Commercial and Institutional buildings
  • OEM – automation and machinery
  • OEM – harness makers
  • OEM – Panel builders
Parts list
Documents
Login / Register
Contact us

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here