Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Food and beverage locknut

316 Stainless steel locknut for securing threaded fittings into knocknuts and fixing holes. Suitable for indoor splash zone areas or food processing equipment

  • Very high corrosion resistance
  • Very high chemical resistance
  • Very high fatigue life
  • Temperature range - Static Applications: -50ºC to +130ºC
    Temperature range - Moving Applications: -5ºC to +150ºC

Typical applications

  • Suitable for indoor splash zone areas or food processing equipment.
Parts list
Documents
Login / Register
Related products
Additional information
Contact us
Part no Metric conduit size Part no US (NPT) conduit size
LNSS16 M16 LNSS038 3/8”
LNSS20 M20 LNSS050 1/2”
LNSS25 M25 LNSS075 3/4”
LNSS32 M32 LNSS100 1”
LNSS40 M40 LNSS125 1 1/4”
LNSS50 M50 LNSS150 1 1/2”
LNSS63 M63 LNSS200 2”

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here