Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SPL Fitting Type M - Coupler

Straight liquid tight coupler

  • Nickel Plated Brass, Co-Polyester seals
  • IP66, IP67, IP68 & IP69 rated 
  • Very high degree of mechanical protection
  • Temperature range - Static- 65°C to +150°C
    Temperature range  - Dynamic - 45°C to +150°C

Typical applications

  • Designed to help maintain system integrity
  • Allows swivel for installation only
Parts list
Documents
Login / Register
Contact us

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location