Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type LFH-SPSS

Galvanised Steel Conduit with Low Fire Hazard Jacket, Stainless Steel Overbraid

  • Standard EMI Screening
  • Low fire hazard 
  • Temperature range - Static Applications: -20ºC to +90ºC
    Temperature range - Dynamic Applications: -5ºC to +105ºC
  • Very high UV resistance
  • Medium Flexibility - Medium Fatigue Life
  • IP rating - IP54
  • Self Extinguishing
  • Good mechanical strength

Typical applications

  • Safety Critical machinery & equipment
  • Wind Turbines
  • Hospitals
Parts list
Documents
Login / Register
Related products
Contact us
Part No. GID Code Nominal conduit size Reel length
LFH-SPSS12 #N/A M12 25m
LFH-SPSS16 #N/A M16 25m
LFH-SPSS20 #N/A M20 25m
LFH-SPSS25 #N/A M25 25m
LFH-SPSS32 #N/A M32 10m
LFH-SPSS40 #N/A M40 10m
LFH-SPSS50 #N/A M50 10m

PDF Icon  Download Type LFH-SPSS datasheet

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here