Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type SAMHL

Anti-microbial liquid tight high temperature covered Galvanised Steel flexible conduit. Suitable for indoor splash zone areas or food processing equipment.

  • Galvanised steel core with string packing (string packed up to 32mm)
  • Anti-microbial protection incorporated into a FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket 
  • IP40 - IP69 rated
  • Temperature range up to -50ºC to +130ºC
  • Approvals: CE, BS EN 61386-1,-23, NSF 14159-1-2014 & NSF 169-2009
  • High corrosion resistance
  • High fatigue life
  • High chemical resistance
  • High flexibility

Typical applications

  • Suitable for indoor splash zone areas or food processing equipment.

'The integrated antimicrobial additive attacks bacteria that comes into contact with it, eliminating up to 80% of bacteria in the first 15 minutes and by up to 99% in just two hours'

Parts list
Documents
Login / Register
Additional info
Related products
Contact us
METRIC Part no: Metric (mm) US (NPT) Coil lengths
SAMHL16 16 3/8” 10 / 25 / 50
SAMHL20 20 1/2” 10 / 25 / 50
SAMHL25 25 3/4” 10 / 25 / 50
SAMHL32 32 1” 10 / 25 / 50
SAMHL40 40 1 1/4” 10 /25
SAMHL50 50 1 1/2” 10 /25
SAMHL63 63 2” 10 /25

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here