Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type SN

Nylon covered Steel

  • Galvanized steel core with liquid resistant Nylon based coating
  • Temperature range - Static Applications: -40°C to +120°C
    Temperature range - Dynamic Applications: -25°C to +150°C
  • Medium Flexibility - Medium Fatigue Life
  • Up to IP65 rating (with appropriate fitting)
  • Halogen Free
  • Self Extinguishing
  • Solvent resistant

 Typical applications

  • GEC Power Generation
Parts list
Documents
3D Models
Login / Register
Related products
Contact us

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here