Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type SS

Stainless Steel

  • Marine Grade 316 Stainless Steel - High mechanical strength with high flexibility
  • Temperature range - Static Applications: -50°C to +350°C
    Temperature range - Dynamic Applications: -45°C to +250°C
  • IP rating IP40 
  • Inherent Low Fire Hazard (ILFH) system
  • High resistance to corrosion and salt

Typical applications

  • Industry OEM – Marine & Shipping
  • Utility – Power & Energy
  • Industry processing, Chemicals, Food, Feed, Beverage, Pulp Paper etc.
  • Applications where high mechanical strength or high temperatures are required.
  • Offshore
  • Food machinery use 
Parts list
Documents
3D Models
Login / Register
Related products
Contact us

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here