Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Metallic fittings

Adaptaflex offers a range of metallic fittings that are specifically designed to maintain system integrity. The range includes fixed and swivel fittings, straights, 90° and 45° elbows 
Inherent low fire hazard fittings

* IP40 rated
* Operating Temperature: -50ºC to +300ºC

Liquid Resistant

* IP54 - IP65 rated
* Operating Temperature: -50ºC to +300ºC

Liquid Tight

* IP54 - IP69 rated
* Operating Temperature: -65ºC to +150ºC

EMI screen

* IP40 rated
* Operating Temperature: -50ºC to +300ºC

EMI screen, liquid resistant & liquid tight

* IP54 rated (liquid resistant)
* IP66 - IP69 rated (liquid tight)
* Operating Temperature: -50ºC to +300ºC

Liquid tight, anti-microbial cable protection

* IP40 - IP69 rated
* Operating Temperature: -50ºC to +130ºC