Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type A

Straight fitting - Fixed external male thread

  • Nickel plated brass
  • Temperature range - Static Applications: -65ºC to +135ºC
    Temperature range - Moving Applications: -45ºC to +150ºC
  • IP66 - IP69K  rated 
  • For insertion into knockouts using a locknut (order locknuts separately)

Typical applications

  • Extreme Environments
  • Bogie / Rolling stock
  • Heavy Industrial
  • Offshore
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
SPLB16/M16/A 16 M16
SPLB16/M20/A 16 M20
SPLB20/M20/A 20 M20
SPLB25/M25/A 25 M25
SPLB32/M32/A 32 M32
SPLB40/M40/A 40 M40
SPLB50/M50/A 50 M50