Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type C

Smooth entry bush

  • Nickel plated brass
  • Temperature range - Static Applications: -50ºC to +300ºC
    Temperature range - Moving Applications: -45ºC to +250ºC
  • IP54 rated
  • For locking conduit into plain holes in enclosures

Typical applications

  • Construction – Commercial and Institutional buildings
  • OEM – automation and machinery
  • OEM – harness makers
  • OEM – Panel builders
Parts list
Documents
3D Models
Related products
Contact us
Part no Nominal conduit size (mm) Metric thread
SP10/9/C 10 9
SP12/12/C 12 12
SP16/16/C 16 16
SP20/20/C 20 20
SP25/25/C 25 25
SP32/32/C 32 32
SP40/40/C 40 40
SP50/51/C 50 51
SP63/61/C 63 61
SP75/75/C 75 75

PDF Icon  3D CAD files