Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Type SAM

Single piece, liquid tight, high temperature 316 Stainless Steel fitting suitable for indoor splash zone areas or food processing equipment

  • Unique single piece design
  • 316 Stainless Steel 
  • Face seal materials adhere to FDA (Food and Drug Administration) and European Food Contact regulations
  • IP67, IP68 & IP69 protection
  • Approvals CE, BS EN 61386-1,-23, NSF14159-1-2014, NSF169-2009, UL514b 
  • Multiple thread type Metric/NPT
  • Very high corrosion resistance
  • Very high chemical resistance
  • Very high fatigue life
  • Temperature range - Static Applications: -50ºC to +130ºC
    Temperature range - Moving Applications: -5ºC to +150ºC

Typical applications

  • Suitable for indoor splash zone areas or food processing equipment
Parts list
Documents
Login / Register
Related products
Additional info
Contact us
METRIC Part no: To fit conduit size Nominal Dimensions
Metric (mm) US (NPT) B C D E F G Weight (g)
SPL16/M16/SAM 16 3/8” 7.0 32.8 30.0 31.9 14.0 10.5 9.98
SPL20/M20/SAM 20 1/2” 10.0 35.6 32.0 35.0 18.0 14.5 11.34
SPL25/M25/SAM 25 3/4” 14.0 43.0 38.0 41.0 23.0 18.3 16.78
SPL32/M32/SAM 32 1” 15.0 51.5 45.0 49.0 30.0 24.1 29.94
SPL40/M40/SAM 40 1 1/4” 16.0 53.3 57.0 61.5 38.0 32.7 39.92
SPL50/M50/SAM 50 1 1/2” 18.0 60.2 64.0 69.0 48.0 37.7 45.36
SPL63/M63/SAM 63 2” 21.0 71.4 80.0 87.0 61.0 49.0 52.16

NPT parts list

NPT Part no: To fit conduit size Nominal Dimensions
US (NPT) Metric (mm) B C D E F G Weight (g)
SPL16/038/SAM 3/8” 16 16.0 43.0 30.0 31.9 14.0 10.5 9.98
SPL20/050/SAM 1/2” 20 16.0 43.2 32.0 35.0 18.0 14.5 11.34
SPL25/075/SAM 3/4” 25 16.0 46.3 38.0 41.0 23.0 18.3 16.78
SPL32/100/SAM 1” 32 21.0 57.9 45.0 49.0 30.0 24.1 29.94
SPL40/125/SAM 1 1/4” 40 21.0 60.4 57.0 61.5 38.0 32.7 39.92
SPL50/150/SAM 1 1/2” 50 21.0 64.7 64.0 69.0 48.0 37.7 45.36
SPL63/200/SAM 2” 63 21.0 74.1 80.0 87.0 61.0 49.0 52.16

Log into members area

Please login using the form below.


Not a partner?


Register your interest to become a partner, and you will be the first to know about any upcoming product news, benefit from access to our technical library that provides additional product information, such as certifications, approvals and specification documents. 

Register here

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location