Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

XP Flex™ range

Features

A range of explosion proof flexible coupling for hazardous areas (UL).

  • UL Listed for use in hazardous and wet location
  • Corrosion-resistant - ideal for wash down areas
  • Flexible bronze construction with arc resistant inner sleeve and brass fittings
  • Terminated with two threaded female end fittings and male close nipples
  • No bonding jumper required

Product Approvals

  • UL886 - E193396
  • 1/2" and 3/4" hub sizes:
    Class I, Div1 & 2, Groups A, B, C, D
    Class II, Div. 1, Groups E, F, G, 
    Class III 
  • 1” hub size:
    Class I, Div. 1 & 2, Groups C, D
    Class II, Div. 1, Groups E, F, G
    Class III

product-approval-logo-c-ul-us

Additional information

Part numbers

Part No

Hub Size

Length

Bend Radius 

GID

XPLFL318

1 NPT

460mm

 300mm

7TAD013340R0012

XPLFL236

3/4 NPT

915mm

 250mm

7TAD013340R0011 

XPLFL224

3/4 NPT

610mm

 250mm

7TAD013340R0010

XPLFL218

3/4 NPT

460mm

 250mm

7TAD013340R0009

XPLFL215

3/4 NPT

380mm

 250mm

7TAD013340R0008 

XPLFL212

3/4 NPT

300mm

 250mm

7TAD013340R0007

XPLFL124

1/2 NPT

610mm

 200mm

7TAD013340R0004 

XPLFL118

1/2 NPT

460mm

 200mm

7TAD013340R0003 

XPLFL115

1/2 NPT

380mm

 200mm

7TAD013340R0002 

XPLFL115

1/2 NPT

380mm

 200mm

7TAD013340R0002 

XPLFL112

1/2 NPT

300mm

 200mm

7TAD013340R0001 

XPLFL110

1/2 NPT

250mm

 200mm

7TAD013340R0000 

XPLFL18

1/2 NPT

200mm

 200mm

7TAD013340R0006

XPLFL16

1/2 NPT

150mm

 200mm

7TAD013340R0005