Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Food & Beverage

You can view this page in:

Meeting ever more stringent requirements: Cable protection in the food and beverage industry
The JFBD conduit offers assured protection not only for cables in the food processing sector but wherever there are stricter requirements for cleanability.
Manufactured using an innovative overextrusion technology, it is the solution you have been looking for.

This new innovative manufacturing technology includes a second production stage which overextrudes a smooth, extremely easy-to-clean coating onto the conduit. The coating meets the FDA‘s CFR 21 / EU 10/2011 Standards (up to 65°C). This innovative combination, consisting of the easy-to-clean surface and the well-proven, highly-flexible, mechanically durable conduit, satisfies the food industry‘s high requirements in the most effective way.

The IP69-rated PMA cable protection range for the food and beverage industry  offers a choice of two high specification fittings. The JKNH nylon fitting is made from FDA-compliant material, and offers both excellent chemical resistance and quick installation, without the need for tools. The JENQ single-piece fitting is made from 316L stainless steel and is ideally suited to areas with the highest hygienic demands.

The JFBD conduit, with either the JENQ stainless steel or JKNH nylon fitting, offers a truly flexible and cost-effective solution for the food and beverage industry, backed by the unrivalled sector experience of ABB.


Part of an extensive cable protection portfolio covering all levels of protection requirements for the food and beverage industry:

  • For dynamic applications
  • For pick and place systems
  • For production equipment
  • For packing equipment

 


Our offering