Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PMA Conduits

You can view this page in:

PMA offers a large range of very different mono- and multlayer conduit types which fulfill high technical demands. Conduit sizes range from 4.5 mm to 125 mm diameters, from lightweight to heavyweight and from pliable to highly flexible.

Many conduits are specially approved, e.g. CSA, UL Recognition, NFR, SNCF, DB etc.

Brand new conduits for previously unattained performance levels.

PMAFLEX Multilayer
This range offers multilayer conduits for demanding technical applications and special requirements. The new PMAFLEX multilayer conduits (X-Series) are based upon advanced Multi-Layer-Extrusion technology allowing the manufacture of three layer corrugated conduits combining the best characteristics of different materials on inner and outer layers.

This line – best selling and very popular – offers more than 30 different conduit types for a variety of cable protection applications. 

PMA Divisible System
Divisible conduits for repairs, retrofit and pre-loomed applications.

PMA Smart Line
Conduits with an excellent price/performance ratio for various applications.

PMA Ex-System
The first polyamide multilayer conduit for explosion endangered zones 1/2 (gas) and 21/22 (dust) according to Atex 95.

Standard colours monolayer
Black and grey

Standard colours multilayer
Black and green: XVCS, XSOL
Black and blue: XPCL
Black and yellow: XESX
Black and red: XR90
Black and orange: XPCSF
Black and green: XPCS

Our offering